Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SSMC Jack Bulkhead to N Female Bulkhead Cable Using RG188-DS Coax

Product ID: PE3W07426

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SSMC Jack Bulkhead Mount Connector Crimp/Solder Attachment for RG316, RG188Flexible RG188 Coax Cable Double Shielded with White PTFE JacketN Female Bulkhead Mount Connector Crimp/Solder Attachment for RG188-DS, RG316-DSData Icon
PE45494RG188-DSPE44877KitBOM Datasheet

SSMC Jack Bulkhead to N Female Bulkhead Cable Using RG188-DS Coax

PE3W07426 is a SSMC jack bulkhead to N female bulkhead cable using RG188-DS coax. This Pasternack SSMC jack bulkhead to N female bulkhead cable assembly uses a 50 Ohm SSMC for connector 1 and a 50 Ohm N for connector 2.

Our jack SSMC bulkhead to female N bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07426 SSMC jack bulkhead to N female bulkhead cable assembly is constructed with RG188-DS coax.