SSMC Jack Bulkhead Mount Connector Clamp/Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FL
Product ID:
PE45371
Pricing
| Quantity | Price |
| 1-24 | $56.79 |
| 25-49 | $53.95 |
| 50-99 | $51.11 |
| 100-249 | $48.84 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SSMC |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp/Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 12.4 GHz |
| Interface Type 1 | PE-047SR |
| Interface Type 2 | PE-SR047AL |
| Interface Type 3 | PE-SR047FL |
Description
SSMC Jack Bulkhead Mount Connector Clamp/Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FL
PE45371 SSMC jack bulkhead coaxial connector has an interface type of PE-047SR, PE-SR047AL, PE-SR047FL and a 50 Ohm impedance. Pasternack SSMC jack bulkhead connector uses shield/contact clamp/solder as an attachment method. Our jack SSMC coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.
The Pasternack SSMC jack bulkhead coaxial connector has a teflon dielectric type. The Pasternack SSMC coaxial connector has a beryllium copper body with gold plating. Our PE45371 SSMC connector uses beryllium copper contact and a gold plating material. This SSMC jack bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack jack SSMC bulkhead connector will ship the same day as purchased. Our bulkhead SSMC jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table