In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SSMC Jack Right Angle Bulkhead to SSMC Jack Right Angle Bulkhead Cable Using PE-047SR Coax

Product ID: PE3W15175

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SSMC
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-047SR
RF Cable TypePE-047SR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45388PE-047SRPE45388KitBOM Datasheet

SSMC Jack Right Angle Bulkhead to SSMC Jack Right Angle Bulkhead Cable Using PE-047SR Coax

PE3W15175 is a SSMC jack right angle bulkhead to SSMC jack right angle bulkhead cable using PE-047SR coax. This Pasternack SSMC jack right angle bulkhead to SSMC jack right angle bulkhead cable assembly uses a 50 Ohm SSMC for connector 1 and a 50 Ohm SSMC for connector 2. SSMC right angle to SSMC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our jack SSMC right angle bulkhead to jack SSMC right anglebulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W15175 SSMC jack right angle bulkhead to SSMC jack right angle bulkhead cable assembly is constructed with PE-047SR coax.