Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMC Jack Bulkhead to SMA Female Bulkhead Cable Using PE-SR405FL Coax

Product ID: PE3W08767

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45370PE-SR405FLPE4119KitBOM Datasheet

SSMC Jack Bulkhead to SMA Female Bulkhead Cable Using PE-SR405FL Coax

PE3W08767 is a SSMC jack bulkhead to SMA female bulkhead cable using PE-SR405FL coax. This Pasternack SSMC jack bulkhead to SMA female bulkhead cable assembly uses a 50 Ohm SSMC for connector 1 and a 50 Ohm SMA for connector 2.

Our jack SSMC bulkhead to female SMA bulkhead cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W08767 SSMC jack bulkhead to SMA female bulkhead cable assembly is constructed with PE-SR405FL coax.