Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SSMC Jack Right Angle Bulkhead to SMA Female Bulkhead Cable Using RG178 Coax

Product ID: PE3W10549

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SSMC Jack Right Angle Bulkhead Mount Connector Crimp/Solder Attachment for RG178, RG196SMA Female Bulkhead Mount Connector Crimp/Solder Attachment for RG178, RG196, .235 inch D HoleData Icon
PE45499RG178B/UPE4422KitBOM Datasheet

SSMC Jack Right Angle Bulkhead to SMA Female Bulkhead Cable Using RG178 Coax

PE3W10549 is a SSMC jack right angle bulkhead to SMA female bulkhead cable using RG178 coax. This Pasternack SSMC jack right angle bulkhead to SMA female bulkhead cable assembly uses a 50 Ohm SSMC for connector 1 and a 50 Ohm SMA for connector 2. SSMC right angle to SMA coaxial cable assembly uses 90 degree right angle coax cable connector.

Our jack SSMC right angle bulkhead to female SMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10549 SSMC jack right angle bulkhead to SMA female bulkhead cable assembly is constructed with RG178 coax.