Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

SSMC Jack Bulkhead to SMA Male Right Angle Cable Using RG316-DS Coax

Product ID: PE3W08963

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SSMC Jack Bulkhead Mount Connector Crimp/Solder Attachment for RG316, RG188Flexible RG316-DS Coax Cable Double Shielded with Tan FEP JacketSMA Male Right Angle Connector Solder Attachment for RG188-DS, RG316-DSData Icon
PE45494RG316-DSPE4409KitBOM Datasheet

SSMC Jack Bulkhead to SMA Male Right Angle Cable Using RG316-DS Coax

PE3W08963 is a SSMC jack bulkhead to SMA male right angle cable using RG316-DS coax. This Pasternack SSMC jack bulkhead to SMA male right angle cable assembly uses a 50 Ohm SSMC for connector 1 and a 50 Ohm SMA for connector 2. SSMC to SMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our jack SSMC bulkhead to male SMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08963 SSMC jack bulkhead to SMA male right angle cable assembly is constructed with RG316-DS coax.