Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SSMC Jack Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal

Product ID: PE45391

Pricing

QuantityPrice
1-24$53.29

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 34
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSSMC
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Interface Type 1Solder Cup

Description

SSMC Jack Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal

PE45391 SSMC jack 4 hole flange terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack SSMC jack 4 hole flange connector uses shield/contact solder as an attachment method. Our jack SSMC terminal connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

The Pasternack SSMC jack 4 hole flange terminal connector has a teflon dielectric type. The Pasternack SSMC terminal connector has a stainless steel body with gold plating. Our PE45391 SSMC connector uses beryllium copper contact and a gold plating material. This SSMC jack 4 hole flange terminal RF connector is RoHS and REACH compliant.

This Pasternack jack SSMC 4 hole flange connector will ship the same day as purchased. Our 4 hole flange SSMC jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMC connector cable assemblies that will ship the same day as well.