SSMC Jack Connector Solder Attachment Thru Hole PCB
Product ID:
PE45376
Pricing
| Quantity | Price |
| 1-24 | $48.39 |
| 25-49 | $45.97 |
| 50-99 | $43.55 |
| 100-249 | $41.62 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 31

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SSMC |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 12.4 GHz |
| Interface Type 1 | Surface Mount |
Description
SSMC Jack Connector Solder Attachment Surface Mount PCB
PE45376 SSMC jack pcb connector has an interface type of surface mount and a 50 Ohm impedance. Pasternack SSMC jack connector uses shield/contact solder as an attachment method. Our jack SSMC pcb connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.
The Pasternack SSMC jack pcb connector has a teflon dielectric type. The Pasternack SSMC pcb connector has a brass body with gold plating. Our PE45376 SSMC connector uses beryllium copper contact and a gold plating material. This SSMC jack pcb RF connector is RoHS and REACH compliant.
This Pasternack jack SSMC connector will ship the same day as purchased. Our SSMC jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table