Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMC Jack Bulkhead to TNC Male Cable 24 Inch Length Using PE-SR405FLJ Coax

Product ID: PE3C4454-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$109.99
25-49$104.49
50-99$98.99
100-249$94.59
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMC
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm
Length24 inches

Description

SSMC Jack Bulkhead to TNC Male Cable 24 Inch Length Using PE-SR405FLJ Coax

Radio frequency assembly SSMC jack bulkhead to TNC male cable 24 inch length using PE-SR405FLJ coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. SSMC jack bulkhead to TNC male cable 24 inch length using PE-SR405FLJ coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SSMC to TNC cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with SSMC bulkhead cable connection on one end and TNC cable connection on the other. Our SSMC to TNC cable assemblies have a jack gender on end 1 and male on end 2. This SSMC to TNC cable is a jack to male coax assembly, PE3C4454-24, can also be known as a SSMC female to TNC plug cable assembly and will be shipped same-day as it is purchased.

SSMC female to TNC plug cable assembly PE3C4454-24 is built with PE-SR405FLJ which is a formable coax type. The Pasternack formable SSMC cable assembly is manufactured with SSMC to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 6 GHz maximum frequency SSMC jack bulkhead to TNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C4454-24 can also be used in the other direction and will be TNC male to SSMC jack bulkhead cable assembly if the opposite connectivity is required.

SSMC female bulkhead to TNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SSMC to TNC cable assembly for quick shipment worldwide. Variations of SSMC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SSMC jack bulkhead to TNC male cable 24 inch length using PE-SR405FLJ coax.