SSMC Jack Right Angle Bulkhead Mount Connector Solder Attachment Turret PCB
Product ID:
PE45389
Pricing
| Quantity | Price |
| 1-24 | $79.19 |
| 25-49 | $75.23 |
| 50-99 | $71.27 |
| 100-249 | $68.10 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SSMC |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 12.4 GHz |
| Interface Type 1 | Turret |
Description
SSMC Jack Right Angle Bulkhead Mount Connector Solder Attachment Turret PCB
PE45389 SSMC jack right angle bulkhead pcb connector has an interface type of turret and a 50 Ohm impedance. Pasternack SSMC jack bulkhead connector uses shield/contact solder as an attachment method. Our jack SSMC right angle pcb connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.
The Pasternack right angle SSMC jack bulkhead pcb connector has a teflon dielectric type. The Pasternack SSMC pcb connector has a brass body with gold plating. Our PE45389 SSMCright angle connector uses beryllium copper contact and a gold plating material. This SSMC jack right angle bulkhead pcb RF connector is RoHS and REACH compliant.
This Pasternack right angle jack SSMC bulkhead connector will ship the same day as purchased. Our bulkhead SSMC right angle jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table