Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

SSMC Jack Bulkhead Mount Connector Solder Attachment Turret Terminal

Product ID: PE45375

Pricing

QuantityPrice
1-24$15.69

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSSMC
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Interface Type 1Turret

Description

SSMC Jack Bulkhead Mount Connector Solder Attachment Turret Terminal

PE45375 SSMC jack bulkhead terminal connector has an interface type of turret and a 50 Ohm impedance. Pasternack SSMC jack bulkhead connector uses shield/contact solder as an attachment method. Our jack SSMC terminal connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

The Pasternack SSMC jack bulkhead terminal connector has a teflon dielectric type. The Pasternack SSMC terminal connector has a brass body with gold plating. Our PE45375 SSMC connector uses beryllium copper contact and a gold plating material. This SSMC jack bulkhead terminal RF connector is RoHS and REACH compliant.

This Pasternack jack SSMC bulkhead connector will ship the same day as purchased. Our bulkhead SSMC jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMC connector cable assemblies that will ship the same day as well.