Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMC Plug Right Angle to BNC Female Bulkhead Cable Using RG188-DS Coax

Product ID: PE3W09089
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SSMC Plug Right Angle Connector Crimp/Solder Attachment for RG316-DS, RG188-DSFlexible RG188 Coax Cable Double Shielded with White PTFE JacketBNC Female Bulkhead Mount Connector Crimp/Solder Attachment for RG188-DS, RG316-DS, .480 inch D HoleData Icon
PE45498RG188-DSPE4392KitBOM Datasheet

SSMC Plug Right Angle to BNC Female Bulkhead Cable Using RG188-DS Coax

PE3W09089 is a SSMC plug right angle to BNC female bulkhead cable using RG188-DS coax. This Pasternack SSMC plug right angle to BNC female bulkhead cable assembly uses a 50 Ohm SSMC for connector 1 and a 50 Ohm BNC for connector 2. SSMC right angle to BNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SSMC right angle to female BNC bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09089 SSMC plug right angle to BNC female bulkhead cable assembly is constructed with RG188-DS coax.