SSMC Plug Connector Crimp/Solder Attachment for LMR-100A, RG188, RG174, PE-C100-LSZH, PE-B100, LMR-100A-FR, RG316
Product ID:
PE45368
Pricing
| Quantity | Price |
| 1-24 | $48.79 |
| 25-49 | $46.35 |
| 50-99 | $43.91 |
| 100-249 | $41.96 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3,425

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SSMC |
| Connector Gender | Plug |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 12.4 GHz |
Description
SSMC Plug Connector Crimp/Solder Attachment for LMR-100A, RG188, RG174, PE-C100-LSZH, PE-B100, LMR-100A-FR, RG316
PE45368 SSMC plug coaxial connector has an interface type of LMR-100A, RG188, RG174, PE-C100-LSZH, PE-B100, LMR-100A-FR, RG316 and a 50 Ohm impedance. Pasternack SSMC plug connector uses shield/contact crimp/solder as an attachment method. Our plug SSMC coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.
The Pasternack SSMC plug coaxial connector has a teflon dielectric type and a VSWR of 1.5. The Pasternack SSMC coaxial connector has a beryllium copper body with gold plating. Our PE45368 SSMC connector uses beryllium copper contact. This SSMC plug coaxial RF connector is RoHS and REACH compliant.
This Pasternack plug SSMC connector will ship the same day as purchased. Our SSMC plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMC connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table