SSMC Plug Right Angle to MCX Jack Bulkhead Cable Using RG316-DS Coax
Product ID:
PE3W05164
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SSMC |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | MCX |
| Connector Gender 2 | Jack |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | Bulkhead |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG316-DS |
| RF Cable Type | RG316-DS |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE45383 | RG316-DS | PE4888 | KitBOM Datasheet |
|---|
SSMC Plug Right Angle to MCX Jack Bulkhead Cable Using RG316-DS Coax
PE3W05164 is a SSMC plug right angle to MCX jack bulkhead cable using RG316-DS coax. This Pasternack SSMC plug right angle to MCX jack bulkhead cable assembly uses a 50 Ohm SSMC for connector 1 and a 50 Ohm MCX for connector 2. SSMC right angle to MCX coaxial cable assembly uses 90 degree right angle coax cable connector.
Our plug SSMC right angle to jack MCX bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05164 SSMC plug right angle to MCX jack bulkhead cable assembly is constructed with RG316-DS coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table