SSMC Plug Right Angle Connector Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FL
Product ID:
PE45385
Pricing
| Quantity | Price |
| 1-24 | $46.29 |
| 25-49 | $43.98 |
| 50-99 | $41.66 |
| 100-249 | $39.81 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 334

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | SSMC |
| Connector Gender | Plug |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Solder/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 12.4 GHz |
| Interface Type 1 | PE-047SR |
| Interface Type 2 | PE-SR047AL |
| Interface Type 3 | PE-SR047FL |
Description
SSMC Plug Right Angle Connector Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FL
PE45385 SSMC plug right angle coaxial connector has an interface type of PE-047SR, PE-SR047AL, PE-SR047FL and a 50 Ohm impedance. Pasternack SSMC plug connector uses shield/contact solder/solder as an attachment method. Our plug SSMC right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.
The Pasternack right angle SSMC plug coaxial connector has a teflon dielectric type. The Pasternack SSMC coaxial connector has a brass body with gold plating. Our PE45385 SSMCright angle connector uses beryllium copper contact. This SSMC plug right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle plug SSMC connector will ship the same day as purchased. Our SSMC right angle plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table