PE517804 SSMC plug right angle coaxial connector has an interface type of SSMC plug, which is compatible with RG316-DS and RG188-DS cables, and has an impedance of 50 Ohms. Pasternack’s SSMC plug connector uses crimp/solder as an attachment method. Our plug SSMC right angle coaxial connector provides a maximum frequency of 6 GHz. This SSMC plug RF connector is stocked to be readily available for same business day shipment and can also be designed onto custom cable configurations using our online cable creator.
The Pasternack right angle SSMC plug coaxial connector has a PTFE dielectric type and a VSWR of 1.2:1. Pasternack’s SSMC coaxial connector has a brass body with gold over nickel over copper plating. Our PE517804 SSMC right angle connector uses a beryllium copper inner contact and a brass outer contact. The Pasternack RF connector has a maximum inner and outer conductor resistance of 5 mOhms and 2.5 mOhms respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector made from brass material has a contact life of 500 cycles or more. The PE517804 SSMC connector operates at a temperature range of -65 to 165 deg C. Our plug SSMC coaxial RF connector has a maximum insertion loss of 0.245 dB. This right angle connector has gold over nickel over copper inner and outer contact plating. The Pasternack SSMC plug connector has a maximum operating voltage of 175 Vrms and a dielectric withstanding voltage of 500 Vrms. This coaxial RF connector comes with a minimum insulation resistance of 10,000 MOhms. Our right angle SSMC plug connector has a length of 0.406 inches, a width of 0.158 inches, and a weight of 0.5 lbs.
This Pasternack right angle plug SSMC connector will ship the same business day as purchased. Our SSMC right angle plug coaxial connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.