SSMC Plug Right Angle to Banana Plug Cable Using RG188-DS Coax, LF Solder
Product ID:
PE3W16307LF
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SSMC |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | Banana |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| RF Cable Part Number | RG188-DS |
| RF Cable Type | RG188-DS |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE45498 | RG188-DS | PE45164 | KitBOM Datasheet |
|---|
SSMC Plug Right Angle to Banana Plug Cable Using RG188-DS Coax, LF Solder
PE3W16307LF is a SSMC plug right angle to Banana plug cable using RG188-DS coax. This Pasternack SSMC plug right angle to Banana plug cable assembly uses a 50 Ohm SSMC for connector 1 and a Banana for connector 2. SSMC right angle to Banana coaxial cable assembly uses 90 degree right angle coax cable connector.
Our plug SSMC right angle to plug Banana cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W16307LF SSMC plug right angle to Banana plug cable assembly is constructed with RG188-DS coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table