In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SSMC Plug Right Angle to MCX Jack Bulkhead Cable Using RG174 Coax

Product ID: PE3W14371

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45497RG174A/UPE4887KitBOM Datasheet

SSMC Plug Right Angle to MCX Jack Bulkhead Cable Using RG174 Coax

PE3W14371 is a SSMC plug right angle to MCX jack bulkhead cable using RG174 coax. This Pasternack SSMC plug right angle to MCX jack bulkhead cable assembly uses a 50 Ohm SSMC for connector 1 and a 50 Ohm MCX for connector 2. SSMC right angle to MCX coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SSMC right angle to jack MCX bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W14371 SSMC plug right angle to MCX jack bulkhead cable assembly is constructed with RG174 coax.