To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

SSMC Plug Right Angle to SMA Male Cable 200 cm Length Using RG188-DS Coax

Product ID: PE3W04994-200CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$78.99
25-49$75.04
50-99$71.09
100-249$67.93
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 56
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188-DS
RF Cable TypeRG188-DS
RF Cable Impedance50 Ohm
Length78.74 inches

Description

SSMC Plug Right Angle to SMA Male Cable 200 cm Length Using RG188-DS Coax

Radio frequency assembly SSMC plug right angle to SMA male cable 200 cm length using RG188-DS coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. SSMC plug right angle to SMA male cable 200 cm length using RG188-DS coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SSMC to SMA cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with right angle SSMC cable connection on one end and SMA cable connection on the other. Our right angle SSMC to SMA cable assemblies have a plug gender on end 1 and male on end 2. This SSMC to SMA cable is a plug to male coax assembly, PE3W04994-200CM, can also be known as a right angle SSMC male to SMA plug cable assembly and will be shipped same-day as it is purchased.

SSMC male to SMA plug cable assembly PE3W04994-200CM is built with RG188-DS which is a flexible coax type. The Pasternack flexible SSMC cable assembly is manufactured with right angle SSMC to SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 6 GHz maximum frequency SSMC right angle plug to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W04994-200CM can also be used in the other direction and will be SMA male to right angle SSMC plug cable assembly if the opposite connectivity is required.

SSMC right angle male to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SSMC to SMA cable assembly for quick shipment worldwide. Variations of SSMC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SSMC plug right angle to SMA male cable 200 cm length using RG188-DS coax.