Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SSMC Plug to SMB Jack Bulkhead Cable 50 cm Using RG178 Coax

Product ID: PE3W08023-50CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$87.99
25-49$83.59
50-99$79.19
100-249$75.67
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 63
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm
Length19.68 inches

Description

SSMC Plug to SMB Jack Bulkhead Cable 50 cm Using RG178 Coax

Radio frequency assembly SSMC plug to SMB jack bulkhead cable 50 cm using RG178 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. SSMC plug to SMB jack bulkhead cable 50 cm using RG178 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SSMC to SMB cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with SSMC cable connection on one end and SMB bulkhead cable connection on the other. Our SSMC to SMB cable assemblies have a plug gender on end 1 and jack on end 2. This SSMC to SMB cable is a plug to jack coax assembly, PE3W08023-50CM, can also be known as a SSMC male to SMB female cable assembly and will be shipped same-day as it is purchased.

SSMC male to SMB female cable assembly PE3W08023-50CM is built with RG178 which is a flexible coax type. The Pasternack flexible SSMC cable assembly is manufactured with SSMC to SMB cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 2 GHz maximum frequency SSMC plug to SMB jack bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W08023-50CM can also be used in the other direction and will be SMB jack bulkhead to SSMC plug cable assembly if the opposite connectivity is required.

SSMC male to SMB female bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SSMC to SMB cable assembly for quick shipment worldwide. Variations of SSMC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SSMC plug to SMB jack bulkhead cable 50 cm using RG178 coax.