In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SSMC Plug Right Angle to TNC Male Low Loss Cable Using LMR-100 Coax

Product ID: PE3C4435

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SSMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

SSMC Plug Right Angle to TNC Male Low Loss Cable Using LMR-100 Coax

PE3C4435 is a SSMC plug right angle to TNC male cable using LMR-100A coax. This Pasternack SSMC plug right angle to TNC male cable assembly uses a 50 Ohm SSMC for connector 1 and a 50 Ohm TNC for connector 2. SSMC right angle to TNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug SSMC right angle to male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4435 SSMC plug right angle to TNC male cable assembly is constructed with LMR-100A coax and the maximum VSWR is 1.5:1.

* LMR™ is a trademark of Times Microwave Systems.