SSMC Plug to N Female 4 Hole Flange Cable Using Tinned RG405 Coax
Product ID:
PE3W16693
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SSMC |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | N |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | 4 Hole Flange |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | PE-SR405TN |
| RF Cable Type | RG405 Tinned |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE45365 | PE-SR405TN | PE44073 | KitBOM Datasheet |
|---|
SSMC Plug to N Female 4 Hole Flange Cable Using Tinned RG405 Coax
PE3W16693 is a SSMC plug to N female 4 hole flange cable using RG405 Tinned coax. This Pasternack SSMC plug to N female 4 hole flange cable assembly uses a 50 Ohm SSMC for connector 1 and a 50 Ohm N for connector 2.
Our plug SSMC to female N 4 hole flange cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W16693 SSMC plug to N female 4 hole flange cable assembly is constructed with RG405 Tinned coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table