SSMC Plug to Reverse Polarity TNC Female Bulkhead Cable Using RG188 Coax
Product ID:
PE3C7652
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | SSMC |
| Connector 1 Gender | Plug |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | TNC |
| Connector 2 Gender | Female |
| Connector 2 Polarity | Reverse Polarity |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | Bulkhead |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Beryllium Copper |
| Connector 1 Body Plating | Gold |
| RF Cable Part Number | RG188A/U |
| RF Cable Type | RG188 |
| RF Cable Impedance | 50 Ohm |
Description
SSMC Plug to Reverse Polarity TNC Female Bulkhead Cable Using RG188 Coax
Radio frequency assembly SSMC plug to reverse polarity TNC female bulkhead cable using RG188 coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The SSMC plug to reverse polarity TNC female bulkhead cable using RG188 coax, SSMC cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SSMC to TNC cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with SSMC cable connection on one end and reverse polarity TNC bulkhead cable connection on the other. Our SSMC to reverse polarity TNC cable assemblies have a plug gender on end 1 and female on end 2. PE3C7652 can also be known as a SSMC male to reverse polarity TNC jack cable assembly and will be shipped same-day as it is purchased.
SSMC male to reverse polarity TNC jack cable assembly PE3C7652 is built with RG188 which is a flexible coax type. The Pasternack flexible SSMC cable assembly is manufactured with SSMC to TNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency SSMC plug to reverse polarity TNC female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C7652 can also be used in the other direction and will be reverse polarity TNC female bulkhead to SSMC plug cable assembly if the opposite connectivity is required.
SSMC male to TNC reverse polarity jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SSMC to TNC cable assembly for quick shipment worldwide. Variations of SSMC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SSMC plug to reverse polarity TNC female bulkhead cable using RG188 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table