SSMC Plug to SSMC Plug Right Angle Cable Using RG188-DS Coax
Product ID:
PE3C9174
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | SSMC |
| Connector Gender 1 | Plug |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | SSMC |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG188-DS |
| RF Cable Type | RG188-DS |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE45492 | RG188-DS | PE45498 | KitBOM Datasheet |
|---|
SSMC Plug to SSMC Plug Right Angle Cable Using RG188-DS Coax
PE3C9174 is a SSMC plug to SSMC plug right angle cable using RG188-DS coax. This Pasternack SSMC plug to SSMC plug right angle cable assembly uses a 50 Ohm SSMC for connector 1 and a 50 Ohm SSMC for connector 2. SSMC to SSMC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our plug SSMC to plug SSMC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C9174 SSMC plug to SSMC plug right angle cable assembly is constructed with RG188-DS coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table