Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Standard Gain Horn Cage Style Antenna Mount, Waveguide Size WR159, IEC R58

Product ID: PEWAN159-MNT

Pricing

QuantityPrice
1-9$561.99
10-24$539.51
25-99$517.03
100-249$494.55
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WR-159
Material Aluminum
Body Finish Chromate conversion

Description

Pasternack’s PEWAN159-MNT is an antenna mount specifically designed for gain horn antennas. This antenna mount is built with a waveguide size of WR159 and is compatible with the IEC R58 standard which ensures seamless integration with various equipment. Our high-quality WR159 gain horn antenna mount is suitable for test and measurement applications. This antenna holder from Pasternack weighs 0.87 pounds which makes it highly portable and easy to handle.

The PEWAN159-MNT antenna mount is available with 4.33 inches of length and a height of 2.76 inches. Our IEC R58 gain horn antenna holder has an aluminum body with chromate conversion inside finish, providing protection against environmental factors. This WR159 mount is coated with an anticorrosion gray paint, safeguarding it from moisture and UV radiation. Additional dimensions and specifications for this WR159 gain horn antenna mount are on our downloadable PDF datasheet above.

This gain horn antenna mount is one of the thousands of products available from Pasternack’s in-stock inventory with same business day shipment for local, domestic, and international orders. Make your online purchase for our high-quality IEC R58 standard antenna mount and take advantage of the same business day shipping services. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect WR159 gain horn antenna mount for your requirement.