Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Standard Gain Horn L-style Antenna Mount, Waveguide Size WR137, IEC R70

Product ID: PEWAN137-LMT

Pricing

QuantityPrice
1-9$462.99
10-24$453.73
25-99$444.47
100-249$435.21
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Product Type Mount
Waveguide Size WR-137
Body Material Aluminum
Body Finish Chromate conversion

Description