Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Standard Gain Horn L-style Antenna Mount, Waveguide Size WR229, IEC R40

Product ID: PEWAN229-LMT

Pricing

QuantityPrice
1-9$534.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Product Type Mount
Waveguide Size WR-229
Body Material Aluminum
Body Finish Chromate conversion

Description