Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Standard Gain Horn L-style Antenna Mount, Waveguide Size WR28, IEC R320

Product ID: PEWAN028-LMT

Pricing

QuantityPrice
1-9$398.99
10-24$391.01
25-99$383.03
100-249$375.05
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Product Type Mount
Waveguide Size WR-28
Body Material Aluminum
Body Finish Chromate conversion

Description