Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Standard Gain Horn L-style Antenna Mount, Waveguide Size WR284, IEC R32

Product ID: PEWAN284-LMT

Pricing

QuantityPrice
1-9$561.99
10-24$550.75
25-99$539.51
100-249$528.27
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Product Type Mount
Waveguide Size WR-284
Body Material Aluminum
Body Finish Chromate conversion

Description