Pasternack’s PEWAN034-LMT is an L-style antenna mount specifically designed for gain horn antennas. This L-style antenna mount is built with a waveguide size of WR34 and is compatible with the IEC R260 standard which ensures seamless integration with various equipment. Our high-quality WR34 gain horn L-style antenna mount is suitable for test and measurement applications. This antenna holder from Pasternack is highly portable and easy to handle.
Our IEC R260 gain horn antenna holder has an aluminum body with chromate conversion inside finish, providing protection against environmental factors. This WR34 mount is coated with an anticorrosion gray paint, safeguarding it from moisture and UV radiation. Additional dimensions and specifications for this WR34 gain horn L-style antenna mount are on our downloadable PDF datasheet above.
This gain horn L-style antenna mount is one of the thousands of products available from Pasternack’s in-stock inventory with same business day shipment for local, domestic, and international orders. Make your online purchase for our high-quality IEC R260 standard L-style antenna mount and take advantage of the same business day shipping services. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect WR34 gain horn L-style antenna mount for your requirement.
Features
- Supports WR34 waveguide size
- Supports flange type: UBR 260, PBR 260, CBR 260
- All Aluminum material
- Chromate conversion - inside finish
- Anti corrosion grey paint - outside finish
- Easy mount option and Seamless fit
- L-style mount for tripods
Applications
- Gain Horn or Waveguide Mounting
- Antenna Measurements
- Laboratory use
- Microwave Testing
- Radome Testing
- EMC measurement
- Satellite Antenna Testing