Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Standard Gain Horn L-Style Antenna Mount, Waveguide Size WR51, IEC R180

Product ID: PEWAN051-LMT

Pricing

QuantityPrice
1-9$427.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Product Type Mount
Waveguide Size WR-51
Body Material Aluminum
Body Finish Chromate conversion

Description