WR-159 Waveguide Standard Gain Horn Antenna Operating From 4.9 GHz to 7.05 GHz With a Nominal 20 dB Gain SMA Female Input

Product ID: PE9860/SF-20

Pricing

QuantityPrice
1-4$1,736.17
5-9$1,666.72
10-24$1,597.28
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
Replaced with PE9860B/SF-20.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-159
Gain Min20
Beam Width, 3dB V16.9
Beam Width, 3dB H14.3
Frequency, Min4.9 GHz
Frequency, Max7.05 GHz

Description

WR-159 Standard Gain Horn Antenna Operating From 4.9 GHz to 7.05 GHz With a Nominal 20 dB Gain SMA Female Input Connector

PE9860/SF-20 standard gain horn antenna (also known as a waveguide horn antenna) is part of our huge selection of waveguide antennas. Pasternack standard gain horn antenna is manufactured with a WR-159 input and a waveguide to coaxial transition adapter. Our WR-159 standard gain horn antenna has a waveguide to coax adapter transition with a SMA connector input that is female gender.

WR-159 standard gain horn waveguide antenna with SMA input has a minimum frequency of 4.9 GHz and a maximum frequency of 7.05 GHz. Pasternack PE9860/SF-20 WR-159 waveguide horn standard gain antenna is rated at a nominal 20 dB gain. Our 20 dB standard gain horn WR-159 waveguide antenna with SMA adapter has a vertical beam width of 16.9 and horizontal of 14.3 degrees at 3 dB.

Pasternack is where to buy a WR-159 standard waveguide gain horn antenna with WR-159 input. This gain horn antenna is just one part of over 40,000 RF, microwave and millimeter wave guide components available and in-stock at our Irvine, CA United States warehouse. Our WR-159 standard waveguide horn antenna with SMA female interface can ship worldwide the same day that it is purchased as with our other available RF parts.