Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

WR-284 Waveguide Standard Gain Horn Antenna Operating from 2.6 GHz to 3.95 GHz with a Nominal 10 dB Gain N Female Input

Product ID: PE9863/NF-10
Product discontinued.
Replaced with PE9863B/NF-10.

Key Specifications

Key Specifications.
Waveguide SizeWR-284
Gain Min10
Beam Width, 3dB V50.8
Beam Width, 3dB H54.1
Frequency, Min2.6 GHz
Frequency, Max3.95 GHz

Description