WR-284 Waveguide Standard Gain Horn Antenna Operating From 2.6 GHz to 3.95 GHz With a Nominal 15 dB Gain SMA Female Input

Product ID: PE9863/SF-15
Product discontinued.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-284
Gain Min15
Beam Width, 3dB V30.6
Beam Width, 3dB H31
Frequency, Min2.6 GHz
Frequency, Max3.95 GHz

Description

WR-284 Standard Gain Horn Antenna Operating From 2.6 GHz to 3.95 GHz With a Nominal 15 dB Gain SMA Female Input Connector

PE9863/SF-15 standard gain horn antenna (also known as a waveguide horn antenna) is part of our huge selection of waveguide antennas. Pasternack standard gain horn antenna is manufactured with a WR-284 input and a waveguide to coaxial transition adapter. Our WR-284 standard gain horn antenna has a waveguide to coax adapter transition with a SMA connector input that is female gender.

WR-284 standard gain horn waveguide antenna with SMA input has a minimum frequency of 2.6 GHz and a maximum frequency of 3.95 GHz. Pasternack PE9863/SF-15 WR-284 waveguide horn standard gain antenna is rated at a nominal 15 dB gain. Our 15 dB standard gain horn WR-284 waveguide antenna with SMA adapter has a vertical beam width of 30.6 and horizontal of 31 degrees at 3 dB.

Pasternack is where to buy a WR-284 standard waveguide gain horn antenna with WR-284 input. This gain horn antenna is just one part of over 40,000 RF, microwave and millimeter wave guide components available and in-stock at our Irvine, CA United States warehouse. Our WR-284 standard waveguide horn antenna with SMA female interface can ship worldwide the same day that it is purchased as with our other available RF parts.