WR-42 Waveguide Standard Gain Horn Antenna Operating From 18 GHz to 26.5 GHz With a Nominal 10 dBi Gain With UG-597/U Square Cover Flange

Product ID: PE9852B-10

Pricing

QuantityPrice
1-4$1,120.00
5-9$1,075.20
10-24$1,030.40
25-99$985.60
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-42
Frequency, Min18 GHz
Frequency, Max26.5 GHz

Description

WR-42 Waveguide Standard Gain Horn Antenna Operating From 18 GHz to 26.5 GHz With a Nominal 10 dBi Gain With UG-597/U Square Cover Flange

PE9852B-10 WR-42 standard gain horn antenna is also known as a waveguide horn. This WR-42 standard gain horn antenna has a 10 dB nominal gain and a square cover flange. Our 10 dB WR-42 horn antenna has a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz.

WR 42 standard gain horn waveguide antenna PE9852B-10 has a vertical beam width of and horizontal of degrees at 3 dB. This WR-42 standard gain horn antenna with 10 dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR42 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.