WR-42 Waveguide Standard Gain Horn Antenna Operating From 18 GHz to 26.5 GHz With a Nominal 10 dB Gain 2.92mm Female Input

Product ID: PE9852/2F-10
Product discontinued.
Replaced with PE9852B/2F-10.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-42
Gain Min10
Beam Width, 3dB V58
Beam Width, 3dB H57
Frequency, Min18 GHz
Frequency, Max26.5 GHz

Description

WR-42 Standard Gain Horn Antenna Operating From 18 GHz to 26.5 GHz With a Nominal 10 dB Gain 2.92mm Female Input Connector

PE9852/2F-10 standard gain horn antenna (also known as a waveguide horn antenna) is part of our huge selection of waveguide antennas. Pasternack standard gain horn antenna is manufactured with a WR-42 input and a waveguide to coaxial transition adapter. Our WR-42 standard gain horn antenna has a waveguide to coax adapter transition with a 2.92mm connector input that is female gender.

WR-42 standard gain horn waveguide antenna with 2.92mm input has a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz. Pasternack PE9852/2F-10 WR-42 waveguide horn standard gain antenna is rated at a nominal 10 dB gain. Our 10 dB standard gain horn WR-42 waveguide antenna with 2.92mm adapter has a vertical beam width of 58 and horizontal of 57 degrees at 3 dB.

Pasternack is where to buy a WR-42 standard waveguide gain horn antenna with WR-42 input. This gain horn antenna is just one part of over 40,000 RF, microwave and millimeter wave guide components available and in-stock at our Irvine, CA United States warehouse. Our WR-42 standard waveguide horn antenna with 2.92mm female interface can ship worldwide the same day that it is purchased as with our other available RF parts.