WR-430 Waveguide Standard Gain Horn Antenna Operating from 1.7 GHz to 2.6 GHz with a Nominal 10 dB Gain SMA Female Input

Product ID: PE9864/SF-10
Product discontinued.
Replaced with PE9864B/SF-10.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-430
Gain Min10
Beam Width, 3dB V45.4
Beam Width, 3dB H64.8
Frequency, Min1.7 GHz
Frequency, Max2.6 GHz

Description

WR-430 Standard Gain Horn Antenna Operating From 1.7 GHz to 2.6 GHz With a Nominal 10 dB Gain SMA Female Input Connector

PE9864/SF-10 standard gain horn antenna (also known as a waveguide horn antenna) is part of our huge selection of waveguide antennas. Pasternack standard gain horn antenna is manufactured with a WR-430 input and a waveguide to coaxial transition adapter. Our WR-430 standard gain horn antenna has a waveguide to coax adapter transition with a SMA connector input that is female gender.

WR-430 standard gain horn waveguide antenna with SMA input has a minimum frequency of 1.7 GHz and a maximum frequency of 2.6 GHz. Pasternack PE9864/SF-10 WR-430 waveguide horn standard gain antenna is rated at a nominal 10 dB gain. Our 10 dB standard gain horn WR-430 waveguide antenna with SMA adapter has a vertical beam width of 45.4 and horizontal of 64.8 degrees at 3 dB.

Pasternack is where to buy a WR-430 standard waveguide gain horn antenna with WR-430 input. This gain horn antenna is just one part of over 40,000 RF, microwave and millimeter wave guide components available and in-stock at our Irvine, CA United States warehouse. Our WR-430 standard waveguide horn antenna with SMA female interface can ship worldwide the same day that it is purchased as with our other available RF parts.