WR-90 Waveguide Standard Gain Horn Antenna Operating From 8.2 GHz to 12.4 GHz With a Nominal 10 dBi Gain With UG-135/U Square Cover Flange

Product ID: PE9856-10
Product discontinued.
Replaced with PE9856B-10.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-90
Gain Min10
Flange SizeSquare Cover
Frequency, Min8.2 GHz
Frequency, Max12.4 GHz
Beam Width V47.4
Beam Width H48.5

Description

WR-90 Standard Gain Horn Antenna Operating From 8.2 GHz to 12.4 GHz With a Nominal 10 dB Gain With Square Cover Flange

PE9856-10 WR-90 standard gain horn antenna is also known as a waveguide horn. This WR-90 standard gain horn antenna has a 10 dB nominal gain and a square cover flange. Our 10 dB WR-90 horn antenna has a minimum frequency of 8.2 GHz and a maximum frequency of 12.4 GHz.

WR-90 standard gain horn waveguide antenna PE9856-10 has a vertical beam width of 47.4 and horizontal of 48.5 degrees at 3 dB. This WR-90 standard gain horn antenna with 10 dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-90 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.