Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Straight Cut Lead to BNC Male Cable Using RG174 Coax , LF Solder

Product ID: PE3C1770LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Straight Cut Lead
Connector Gender 1Hermaphroditic
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Straight Cut Lead to BNC Male Cable Using RG174 Coax , LF Solder

Radio frequency assembly straight cut lead to BNC male cable using RG174 coax , LF solder from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. Straight cut lead to BNC male cable using RG174 coax , LF solder, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom straight cut lead to BNC cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with straight cut lead cable connection on one end and BNC cable connection on the other. Our straight cut lead to BNC cable assemblies have a sexless gender on end 1 and male on end 2. This straight cut lead to BNC cable is a sexless to male coax assembly, PE3C1770LF, can also be known as a straight cut lead sexless to BNC plug cable assembly and will be shipped same-day as it is purchased.

Straight cut lead sexless to BNC plug cable assembly PE3C1770LF is built with RG174 which is a flexible coax type. The Pasternack flexible Straight Cut Lead cable assembly is manufactured with straight cut lead to BNC cable connectors, has a impedance and is single shielded. RF specs on this 1 GHz maximum frequency straight cut lead sexless to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C1770LF can also be used in the other direction and will be BNC male to straight cut lead sexless cable assembly if the opposite connectivity is required.

Straight cut lead sexless to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality straight cut lead to BNC cable assembly for quick shipment worldwide. Variations of straight cut lead cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this straight cut lead to BNC male cable using RG174 coax , LF solder.