Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Surface Mount (SMT) 100 MHz Phase Locked Crystal Oscillator, 10 MHz External Ref., Phase Noise -150 dBc/Hz, 0.9 inch Package

Product ID: PE19XP5001

Pricing

QuantityPrice
1-4$1,210.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 10
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties