In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Swivel Joint Operating to 6 GHz, SMA Male to SMA Male Adapter

Product ID: PE1403

Pricing

QuantityPrice
1-9$367.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1 SMA
Connector Gender 1 Male
Connector Polarity 1 Standard
Connector Series 2 SMA
Connector Gender 2 Male
Connector Polarity 2 Standard
Frequency, Min DC
Frequency, Max 6 GHz
VSWR, Max 1.3:1

Description