Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
Pasternack offers a comprehensive line of RF PCB connectors for various RF applications, including military defense and test & measurement. These connectors, featuring interfaces like 1.85mm, 2.4mm, and 2.92mm, ensure high performance and ease of use in any RF environment.
Availability
Pasternack’s RF and microwave PCB connectors are in-stock and ready to ship with no minimum order quantities.
Ease of Prototyping
Designed to streamline the development and testing phase.
Simplified Testing
Easily tap signals from your PCB board for thorough testing.
Design Efficiency
The high-performance design offers flexibility and superior connectivity in tight spaces.
Versatile Connector Interfaces
Available in various interfaces like 1.85mm, 2.4mm, and 2.92mm.
Certified Reliability
These connectors comply with industry standard interfaces for guaranteed compatibility and reliability.
Wide Frequency Range
Connectors support a wide frequency range from DC to 67 GHz.
2.92mm Female PCB Mount with Tab Contact 40GHz VSWR1.2, 0.0197 Inches End Launch PCB Connector
2.92mm Female 4 hole SQ 0.5 Inches with Round Contact 40GHz VSWR1.2, 0.050 Inches Diameter Pin and 0.118 Inches Pin Length
2.4mm Female PCB Mount with Round Contact 50GHz VSWR1.25, 0.210 Inches Hole Space with 0.059 Inches Hole Diameter, Through Hole
2.4mm Female PCB Mount, Round Contact 50GHz VSWR1.25, 0.098 Inches End Launch PCB Connector