Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

40 GHz Fixed RF Attenuators

We offer a range of in-stock, 40 GHz Fixed RF Attenuators to address a variety
of applications including R&D, lab use, wireless networks and more

Protect your measurement equipment and other devices

Protect Your Valuable Equipment

Reduces RF input power

High Frequency Operation

Support up to 40 GHz

Readily Available

In-stock with same-day shipping

Features

Variety of Fixed Attenuation Levels

Attenuation levels from 0 to 10, 12, 15, 20 and 30 dB

Excellent VSWR Performance

VSWR 1.3.1 max

Mode Free Operation

2.92mm coaxial connectors operate mode-free up to 40 GHz

Rugged Construction

Passivated stainless steel body

View all our legacy RF Fixed Attenuators