Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

45-degree Angle Adapters for In-Series Connections, 1.85mm

In-series 45-degree adapters designed to connect two systems seamlessly. These adapters offer a wide range of connections with high frequency and low VSWR performance, making them ideal for military, defense, and aerospace applications.

Achieve Efficient Signal Routing in Confined Spaces, While Ensuring Durability and Minimal Signal Loss.

Check Mark

Availability

Pasternack’s 45-degree angle adapters are in-stock and ready to ship with no minimum order quantities.

Check Mark

Efficient Signal Routing in Tight Spaces

The unique 45-degree bend allows for efficient signal routing in confined areas.

Check Mark

Versatile Connector Options

Featuring popular connector types to support numerous frequency range applications.

45-degree Angle Adapters Features

Durable Construction

Constructed from rugged stainless-steel, these adapters are built to last.

High-Frequency Range

Engineered to support frequencies up to 65 GHz.

Compact and Lightweight Design

These RF adapters are easy to install and integrate into various systems.

Low VSWR

Designed with low Voltage Standing Wave Ratio (VSWR) for minimized signal loss and maintained system integrity.