Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.
Elevate your connectivity with Pasternack's 5G amplifiers. Embrace these sleek coaxial packaged amplifiers, meticulously engineered for 5G's dominant frequency bands. From the sheer power of our power amplifiers to the subtle precision of our low noise ones, this selection redefines excellence while being cost-effective.
Availability
Pasternack’s 5G RF components are in-stock and ready to ship with no minimum order quantities.
Spectrum Supremacy
Spanning VHF to C bands, our dynamic amplifiers are poised to leverage diverse frequency demands.
Adaptive Engineering
These amplifiers are primed for both initial prototypes and evolving 5G networks, offering seamless compatibility.
Spectrum Excellence
These innovative designs effortlessly span frequencies from 10 MHz to 8 GHz, ensuring expansive versatility.
Military-Standard Toughness
Designed to meet MIL-STD-202 tests, our 5G amplifiers are the hallmark of durability.
Enhanced Power Delivery
Pasternack’s amplifiers impress with gains from 25 dB to 42 dB and powerful outputs between 1 Watt to 2 Watts.
Clarity & Strength
Revel in exceptional clarity with gains from 18 dB to 50 dB and noise figures as refined as 0.6 dB to 3.2 dB.
2.5 dB NF Low Noise Amplifier, Operating from 0.01 MHz to 500 MHz with 45 dB Gain, 11 dBm P1dB and SMA
2 dB NF Low Noise Amplifier, Operating from 10 MHz to 1 GHz with 32 dB Gain, 12 dBm P1dB and SMA
40.5 dB Gain, 34 dBm IP3, 0.9 dB NF, 20 dBm Psat, 10 MHz to 600 MHz, Low Noise Amplifier, SMA
1.3 dB NF Low Noise Amplifier, Operating from 20 MHz to 1 GHz with 30.5 dB Gain, 20 dBm Psat and SMA