In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

SMA Male ConnectorSMA Male ConnectorSMA Male ConnectorSMA Male ConnectorSMA Female ConnectorSMA Female ConnectorSMA Female ConnectorSMA Female Connector

Low PIM Coaxial Cable Jumpers

Build Your Own Custom Assembly

Low Passive Intermodulation (PIM) Coaxial Cable Assembly Jumper Ship Same Day

Low PIM coax cable jumpers from Pasternack Enterprises are fabricated with advanced soldering technology incorporating specially designed RF connectors, providing a durable corrugated coax cable assembly resulting in years of superior PIM and VSWR performance. The low PIM coaxial cable jumper assemblies have an injection molded boot on each connector which provides added strain relief and weather sealing ensuring long term durability. Available in 1/2" flexible and 1/2" superflexible coaxial cables, Pasternack low PIM coax cables can be ordered in standard and custom lengths with 7/16 DIN and Type N connectors to meet your specific requirements.

Pasternack Enterprises new low PIM 1/2" cable jumpers are used on many RF communications applications. Examples of these low PIM applications for this cable include tower top jumpers, shelter/cabinet jumpers, antenna feed lines and 2 way land mobile radio installations and other wireless or cellular infrastructure needs. The new 1/2" corrugated coax cable jumpers from Pasternack are perfect for cable runs when, low PIM, low VSWR, low insertion loss, and/or RF Isolation are critical. Pasternack low PIM coaxial cable jumpers are 100% RF tested for PIM and VSWR, ensuring optimum installed performance. Pasternack's new line of low Passive Inter-Modulation coaxial cable jumpers mate perfectly to our low PIM precision adapters.

Low PIM Coax Cable Jumper Product Features include:
• Low PIM cable operating frequencies up to 2700 MHz
• Cable junper low PIM <(-117dBm,-160dBc)
• Max. VSWR @2700MHz of 1.105:1, 26 dB Return Loss
• 100% electrical tested for PIM and VSWR
• Available in low PIM custom cable lengths
• 1/2" Flexible and 1/2" Superflexible cable types
• Injection molded boot cable
• Guaranteed customer satisfaction
7/16 DIN Male to 7/16 DIN Male Cable Using 1/2
Super Flexible Coax Low PIM assembly
7/16 DIN Male to 7/16 DIN Male Cable Using 1/2
Flexible Coax Low PIM assembly
Low PIM Coaxial Cable

PE39803-36
36 Inch Length

Low PIM Coaxial Cable PE39802-36
36 Inch Length
Low PIM Coaxial Cable PE39803-48
48 Inch Length
Low PIM Coaxial Cable PE39802-48
48 Inch Length
Low PIM Coaxial Cable PE39803-72
72 Inch Length
Low PIM Coaxial Cable PE39802-72
72 Inch Length
Low PIM Coaxial Cable PE39803-96
96 Inch Length
Low PIM Coaxial Cable PE39802-96
96 Inch Length
Low PIM Coaxial Cable PE39803-120
120 Inch Length
Low PIM Coaxial Cable PE39802-120
120 Inch Length
Low PIM Coaxial Cable PE39803-144
144 Inch Length
Low PIM Coaxial Cable PE39802-144
144 Inch Length
Low PIM Coaxial Cable PE39803-168
168 Inch Length
Low PIM Coaxial Cable PE39802-168
168 Inch Length
Low PIM Coaxial Cable PE39803-192
192 Inch Length
Low PIM Coaxial Cable PE39802-192
192 Inch Length
Low PIM Coaxial Cable PE39803-240
240 Inch Length
Low PIM Coaxial Cable PE39802-240
240 Inch Length