Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Type C to Type C Cable Assemblies

Pasternack Enterprises offers a comprehensive selection of Type C to Type C cable assemblies. This product group consists of 196 assemblies, including both custom and standard options, all made with flexible coax cable. The Type C to Type C assemblies feature 14 different coax cable part numbers and 7 unique Type C connectors. Customers have the flexibility to choose from various options such as heatshrink booting, customizable labeling, and more.

These cable assemblies are manufactured by Pasternack with 28 distinct combinations of connectors and cables. Customers can select assemblies with specific characteristics, including custom or standard length (in inches or centimeters), compliance with REACH and RoHS regulations, standard mounting, standard polarity, straight connectors, and 50 Ohm impedance. Each cable assembly undergoes 100% continuity testing, and customers have the option to order total RF testing and phase matching.

Pasternack's ISO 9001:2015 certified manufacturing facility ensures efficient production and same-day shipping of Type C to Type C cable assemblies from their extensive inventory of microwave and RF components. Their commitment to excellent customer service and technical support means that assistance is readily available. To get in touch with Pasternack, you can reach out via email at sales@pasternack.com and techsupport@pasternack.com, or call 866-868-2268 (US and Canada) or +1-949-261-1920 (International).