We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

Pasternack's Reflection Attenuator Calculator allows you to determine the two possible resistor values (R1 > Z0 & R1 < Z0) for a reflection attenuator (measured in Ohms).

Bookmark or "Favorite" this page by pressing CTRL + D.

Calculation

Result:

R1 > Z0:
R1 < Z0:

Reflection Attenuators use two equal resistors, each grounded and connected to the same node, to attenuate a signal. For this reason, there are two possible solutions to the value of the resistors used, one larger than the system impedance and one smaller. Visit Pasternack's RF coaxial attenuators page for product details.

Prefix Symbol Value
Tera 'T' 1012
Giga 'G' 109
Mega 'M' 106
kilo 'k' 103
Prefix Symbol Value
pico 'p' 10-12
nano 'n' 10-9
micro 'u' 10-6
milli 'm' 10-3