Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

The Cable Creator™   Using Pasternack's Cable Creator

Find the assembly you need or design your own from any combination of in stock compatible connectors and cables.

+Instructions

Here's how:

  • Select your connectors and cable type using the parameters listed below in any order you prefer.
  • Ensure every “Select” box is checked next to each connector and cable parameter. Uncheck "Select" box to remove a parameter.
  • Enter your cable length and click “Create My Cable Assembly”.
  • If you would like additional instruction, check out our How-To video here.

All cable assemblies are typically built and shipped the same day as ordered.

Connector 1

Connector 1

Only RoHS Components:
Connector Type
Gender
Connector Body
Polarity
Impedance
Mounting Method
Attachment Method
Products matching criteria:
Or select desired Part #
Part Number

Cable

Cable

Coax Type
Max Frequency
Max Loss
Flex Type
Impedance
# of Shields
Cable Color

Connector 2

Connector 2

Same as Connector 1:
Connector Type
Gender
Connector Body
Polarity
Impedance
Mounting Method
Attachment Method
Products matching criteria:
Or select desired Part #
Part Number

Assembly Options

Assembly Options




Clocking:
Lead Free Solder (optional)
Heat Shrink (optional)
Double Heat Shrink (optional)

Create My Cable Assembly

Products matching your criteria:

Looking good so far!

Our preferred (and your least expensive) option for Attachment is any of thefollowing Crimp methods:

Crimp/Crimp
Crimp/Solder
Crimp/Non-Solder Contact
Crimp/Solder (Captive Contact)

If you are sure you want your current selection for AttachmentMethod, press Allow Non-Crimp Options below. Otherwise, please press Close and select one ofthe above options from the appropriate dropdown menu.


Thinking...
Click here for pricing andto view the cable assembly you have designed.



Thank you for using our Custom Cable Designer!

Looking good so far!

Be sure to select all of your Connector 1, Connector 2 and Coax parameters to narrow your results.

Clocking refers to the angle difference between two right-angle connectors ① or right-angle to a bulkhead flat ②. Clocking is measured in degrees, from the front connector lying flat and right-facing, counter-clock wise to the rear connector.


Heat shrink is applied to both ends of the assembly for crimp or solder cable attachments. Note:Heatshrinkis not added to semi-rigid assemblies or clamp/compression style connectors.


Heat shrink is applied to both ends of the assembly for crimp or solder cable attachments. Note:Heatshrinkis not added to semi-rigid assemblies or clamp/compression style connectors.


You're Almost Done!

Please ensure all parameter boxes for Connector 1, Connector 2, and your Cable are selected.

Almost Done!

You have built a brand new configuration. Please click below to continue.