In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.
The new line of higher power attenuators from Pasternack includes a wide range of attenuation and connector options. These 100 Watt attenuators come in 3dB, 6dB, 10dB, 20dB, 30dB, 40dB and 60dB models. Many different male or female 7/16 DIN, SMA, Type N and TNC in-series and between-series attenuator combinations are available. Each new high power microwave attenuator from Pasternack is RoHS compliant.
7/16 DIN High Power Attenuators Rated to 100 Watts average power, 2,000 Watts peak power handling
Available in 3dB, 6dB, 10dB, 20dB, 30dB, 40dB, 50dBÂ and 60dB
Click to view all 7/16 DIN High Power Attenuators and the rest of our 7/16 DIN 50 Ohm Fixed Attenuators
N High Power Attenuators Rated to 100 Watts average power, 2,000 Watts peak power handling
Click to view all N High Power Attenuators and the rest of our N 50 Ohm Fixed Attenuators
SMA High Power Attenuators Rated to 100 Watts average power, 2,000 Watts peak power handling
Click to view all SMA High Power Attenuators and the rest of our SMA 50 Ohm Fixed Attenuators
TNC High Power Attenuators Rated to 100 Watts average power, 2,000 Watts peak power handling
Click to view all TNC High Power Attenuators and The Rest Of Our TNC 50 Ohm Fixed Attenuators
Â